True Torsion Bit 2 Pieces Set

True Torsion Bit 2 Pieces Set【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Exhibits excellent power and powerful torsion effect.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    X

Details

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 82
  • 110
  • 150
  • Clear
Description

Refine by

  • (+)2Xφ3.7X65
  • (+)2Xφ3.7X82
  • (+)2Xφ3.7X110
  • (+)2Xφ3.7X150
  • Clear
JAN Code

Refine by

  • 4907587348142
  • 4907587348159
  • 4907587348166
  • 4907587348173
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
(+)2Xφ3.7X65
4907587348142
4 Day(s) or more
-

2 Pieces Per Package

Part Number : RT142065
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ3.7X65
  • Heat treatment classification
    X
  • JAN Code
    4907587348142
  • Size(mm)
    160X35X8
82
(+)2Xφ3.7X82
4907587348159
4 Day(s) or more
-

2 Pieces Per Package

Part Number : RT142082
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    82
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ3.7X82
  • Heat treatment classification
    X
  • JAN Code
    4907587348159
  • Size(mm)
    160X35X8
110
(+)2Xφ3.7X110
4907587348166
4 Day(s) or more
-

2 Pieces Per Package

Part Number : RT142110
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ3.7X110
  • Heat treatment classification
    X
  • JAN Code
    4907587348166
  • Size(mm)
    160X35X8
150
(+)2Xφ3.7X150
4907587348173
4 Day(s) or more
-

2 Pieces Per Package

Part Number : RT142150
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ3.7X150
  • Heat treatment classification
    X
  • JAN Code
    4907587348173
  • Size(mm)
    210X35X8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tapered tip shape makes the blade edge easy to see when working.
●It is an Ultra Hex shape that does not damage the chuck.
●Suitable for finishing heavy work.
●High hardness hardened.

Specification

●Blade Edge:y2
●Q'ty Per Bag(piece):2
●SPQ(bag):10
●Shank Diameter: 6.35mm
●Torsion Part Shank Diameter: 3.7mm
●Blade Edge: With magnet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)