No.MB45 Socket, Magnet Press-Fit Type

No.MB45 Socket, Magnet Press-Fit Type【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

A hex screw socket bit with a built-in magnet.
[Features]
· It is a shaft press-fit shaft type in which the socket and shaft have been given an optimum heat treatment, resistant to shaft breakage.
· Retains screws using a high-strength magnet, preventing them from falling out.
[Applications]
· Bit for industrial use.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    7
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    13
  • L1(mm)
    2.5
  • JAN Code
    4907587334206
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

10 Pieces Per Package

Part Number : MB45765
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    7
  • Overall Length(mm)
    65
  • Shaft measurements(mm)
    13
  • L1(mm)
    2.5
  • JAN Code
    4907587334206
  • Features
    Hex screw socket bit. Retains screws using the high-strength magnet, preventing them from falling out.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)