• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
TA202411 Rigid Forged Mirror Socket

TA202411 Rigid Forged Mirror Socket

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

The hex shaft is resin shaped and press-fitted into the socket. By distributing local stress concentration on the shaft, durability 4 times that of conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    24
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    32
  • l(mm)
    13
  • JAN Code
    4907587358448

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : TA202411
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    24
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    32
  • l(mm)
    13
  • JAN Code
    4907587358448
  • Features
    Hexagonal shaft is resin shaped and press-fitted into the socket. By scattering local stress concentration on shaft, a durability 4 times greater than conventional models is achieved. Uses our unique press fitting method (PAT.), which can withstand the powerful impact of an 18 V impact driver to drastically reduce shaft breakage.
  • Mount Size(mm)
    165×35
  • Chamfer Angle
    26°30′

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●In order to prevent shaft loosening, a shape(patent) in which the shaft part is integrally molded with resin is press-fitted. 
●Streamlined design adaptable to the palm is superior in rust prevention by mirror finish.
●Surface contact type hexagonal socke

Specification

●Across-Flats Dimension(mm):24
●Shaft Dimension(mm):6.35
●Total Length(mm):110
●SPQ(piece):5
●Compatible with 18V impact

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)