• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
HA201711 Black Forged Socket

HA201711 Black Forged Socket

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Distributes stress concentrated at the base of sockets, which is a cause of shaft breaking. Outstanding durability.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    17
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    23
  • l(mm)
    9
  • JAN Code
    4907587357724
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : HA201711
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    17
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    23
  • l(mm)
    9
  • JAN Code
    4907587357724
  • Features
    It spreads the stress concentration to the base of the socket, which is the cause of shaft bending.
  • Mount Size(mm)
    160×35
  • Chamfer Angle
    26°30′

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)