HA201911 Black Forged Socket

HA201911 Black Forged Socket

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Distributes stress concentrated at the base of sockets, which is a cause of shaft breaking. Outstanding durability.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    19
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    25
  • l(mm)
    10
  • JAN Code
    4907587357731
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : HA201911
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    19
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    25
  • l(mm)
    10
  • JAN Code
    4907587357731
  • Features
    It spreads the stress concentration to the base of the socket, which is the cause of shaft bending.
  • Mount Size(mm)
    160×35
  • Chamfer Angle
    26°30′

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)