• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
NT Replacement Blade, Scraper Replacement Blade, Blade Thickness 1 mm, Blade Width 28 mm

NT Replacement Blade, Scraper Replacement Blade, Blade Thickness 1 mm, Blade Width 28 mm

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Replacement blade for SC-1P scraper
· Rust-resistant stainless steel blade
· Blade width 28 mm
[Applications]
· For removing dirt from walls and floors, and peeling paint. Also ideal for cutting leather or rubber sheeting.

Basic Specifications

  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    28
  • Other
    Option
  • Total Length(mm)
    SC-1P、SC-2P、SC-3P
  • Blade Length(mm)
    1
  • Blade Length(mm)
    47.5
  • JAN Code
    4904011014673
  • Amount Of Content
    1 Pack (2 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
3 Day(s) or more
-

Part Number : BSC-11P
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    28
  • Other
    Option
  • Total Length(mm)
    SC-1P、SC-2P、SC-3P
  • Blade Length(mm)
    1
  • Blade Length(mm)
    47.5
  • JAN Code
    4904011014673
  • Mass
    24
  • Use
    For removing dirt and paint on walls and floors. Also ideal for cutting leather and rubber sheets.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)