drill DZ-DHS

Part Number

Configured Part Number is shown.

Part Number
DZDHS020012P3
DZDHS020021P3
DZDHS0200P3
DZDHS0210P3
DZDHS0220P3
DZDHS0230P3
DZDHS0240P3
DZDHS025021P3
DZDHS0250P3
DZDHS0260P3
DZDHS0270P3
DZDHS0280P3
DZDHS0290P3
DZDHS0300P3
DZDHS0330P3
DZDHS0340P3
DZDHS0350P3
DZDHS0380P3
DZDHS0400P3
DZDHS0420P3
DZDHS0430P3
DZDHS0440P3
DZDHS0450P3
DZDHS0500P3
DZDHS0510P3
DZDHS0520P3
DZDHS0600P3
DZDHS0680P3
DZDHS0690P3
DZDHS0700P3
DZDHS0800P3
DZDHS0850P3
DZDHS0860P3
DZDHS0900P3
DZDHS1000P3
DZDHS1030P3
DZDHS1040P3
DZDHS1100P3
DZDHS1200P3
Part NumberVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Dimensions/Ds
(φ mm)
Features Machining Application Specifications
Quote 21255End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 22155End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 21655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.11655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.21655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 2.31655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.41655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.52155End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.51655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 2.61655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.71655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.81655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 2.91655End Mill Shank3High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 31655End Mill Shank4High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 3.32460End Mill Shank4High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 3.42460End Mill Shank4High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 3.52460End Mill Shank4High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 3.82760End Mill Shank4High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 42760straight shank4High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 4.22963End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 4.32963End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 4.42963End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 4.52963End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 53268End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 5.13472End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 5.23472End Mill Shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 64181straight shank6High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 6.84383End Mill Shank8High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 6.94383End Mill Shank8High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 74383End Mill Shank8High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 84890straight shank8High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 8.55396End Mill Shank10High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 8.65598End Mill Shank10High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 95598End Mill Shank10High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 1060105straight shank10High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 10.366112End Mill Shank12High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
Quote 10.466112End Mill Shank12High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 1168114End Mill Shank12High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°
3 Day(s) or more 1273121straight shank12High body hardness. High breaking and chipping resistance. High heat and wear resistance. Defects greatly improvedDrillingDrill dedicated for highly hardened material capable of cutting highly hardened material with 70 HRC, effective cutting depth 5 x Dc torsion angle 15°

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / high hardness steel Tool Material Type Carbide Coating Y/N Available
Coating Type TiAlN With/without Oil Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)