Glass fiber handle false frame hammer, medium

Glass fiber handle false frame hammer, medium

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

It is resistant to slipping.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 4977292132794
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Formwork hammer
  • Handle Material
    Fiberglass
  • Specifications 1
    Double-layer glass fiber handle
  • Intended Use
    A centering mallet.
  • Function 1
    The reinforced plastic cover protects the core glass fiber. Prevents chipping and scratching.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    For safety, always be sure to wear safety glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Product Width(mm)
    130
  • Product Height(mm)
    380
  • Product Depth(mm)
    30
  • Product Weight(g)
    630

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)