• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Circular Saw Ruler HANE Slider

Circular Saw Ruler HANE Slider

Blades can be easily adjusted in 5 steps and stable cutting work is possible throughout.

Part Number

Configured Part Number is shown.

Part Number
4977292300117
4977292300131
4977292300155
Part NumberVolume DiscountDays to ShipRuler Dimensions
(mm)
Function Use Precaution Product width
(mm)
Product height
(mm)
Product depth
(mm)
Product weight
(g)
4 Day(s) or more 300The blade part is aluminum and achieves weight reduction and long-term light sliding is maintained with the anodized aluminum coating. Circular saw mounting with long head specifications is possible on the right or left.By attaching the circular saw, the wood, control panel etc can be cut in straight direction.Do not subject the main body to excessive shocks, loads, etc.20045545210
4 Day(s) or more 600The blade part is aluminum and achieves weight reduction and long-term light sliding is maintained with the anodized aluminum coating. Circular saw mounting with long head specifications is possible on the right or left.By attaching the circular saw, the wood, control panel etc can be cut in straight direction.Do not subject the main body to excessive shocks, loads, etc.20075545290
4 Day(s) or more 450The blade part is aluminum and achieves weight reduction and long-term light sliding is maintained with the anodized aluminum coating. Circular saw mounting with long head specifications is possible on the right or left.By attaching the circular saw, the wood, control panel etc can be cut in straight direction.Do not subject the main body to excessive shocks, loads, etc.20060545250

Loading...

  1. 1

Basic Information

Surface finishing Alumite Coating Specifications Long Head Material Body: SS Material / Blade Part: Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)