Ergonomic Fit Screwdriver 810

Ergonomic Fit Screwdriver 810

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

It provides high torque transmission capacity and a handle shape that's friendly to the hand.

Basic Specifications

Part Number
Standards for Tip Shape

Refine by

  • Plus (+)
  • Minus (-)
  • Clear
Tip Size Plus (+)

Refine by

  • No. 0
  • Clear
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 4
  • Clear
Tip Size, Slotted (-) Blade Thickness (mm) B2

Refine by

  • 0.5
  • Clear
Product Width(mm)

Refine by

  • 25
  • 30
  • Clear
Product Height(mm)

Refine by

  • 155
  • 177
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Plus (+)
No. 0
-
-
25
155
4 Day(s) or more
-

Part Number : 4977292200356
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Product Width(mm)
    25
  • Product Height(mm)
    155
  • Product Depth(mm)
    25
  • Product Weight(g)
    28
  • Shaft Diameter(mm)
    3
  • Grip Diameter(mm)
    25
  • Shaft
    Full body hardened
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Material
    Shaft: Special Alloy Steel. Handle: PP TPR.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
Minus (-)
-
4
0.5
30
177
4 Day(s) or more
-

Part Number : 4977292200424
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size Plus (+)
    -
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5
  • Product Width(mm)
    30
  • Product Height(mm)
    177
  • Product Depth(mm)
    30
  • Product Weight(g)
    51
  • Shaft Diameter(mm)
    4
  • Grip Diameter(mm)
    30
  • Shaft
    Full body hardened
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    Palm-fitting grip is employed, it delivers great power without slipping due to elastomer plastic handle.
  • Material
    Shaft: Special Alloy Steel. Handle: PP TPR.
  • Note 1
    Do not use on live electrical equipment. Do not strike with hammer or similar tools.
  • Note 2
    Please use a product that matches the size of the screws. Do not apply excessive torque.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)