Interchangeable Voltage Tester Screwdriver Set

Interchangeable Voltage Tester Screwdriver Set

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Low voltage electric test screwdriver set.

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 / 3.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    65
  • Product Height(mm)
    150
  • Product Depth(mm)
    25
  • Product Weight(g)
    200
  • Number of Attached Bits(Pieces)
    6
  • Application
    Low Pressure Alternating Current: 100 V-250 V.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : NO.550LB
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3.5 ~ 5.5
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Product Width(mm)
    65
  • Product Height(mm)
    150
  • Product Depth(mm)
    25
  • Product Weight(g)
    200
  • Number of Attached Bits(Pieces)
    6
  • Application
    Low Pressure Alternating Current: 100 V-250 V.
  • Set includes accessories
    Accessory Tool Bits: -3.5 mm, -5.5 mm, square gimlet / +No.1, +No.2, offset +No.2 x -5 mm.
  • Intended Use
    For low pressure, 100 to 250 VAC, for electrical inspection and repair of household appliances, and for energizing state checking of electric wires in general households and factories.
  • Function 1
    Contact the blade tip on the positive side by pressing on the screw at the tip of the grip section of the screwdriver with a thumb when detecting electricity. The neon tube located inside the grip lights up to determine whether or not there is electric conductivity and if there is any abnormality.
  • Function 2
    Comes with an offset screwdriver.
  • Function 3
    Can also be used as a screwdriver.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)