Ceramic Screwdriver

Ceramic Screwdriver

[Features]
· Ceramic flathead screwdriver with special antistatic plastic handle.
· The blade is made of special ceramics insulated for preventing static electricity and heat

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
270C09
270C13
270C26
Part NumberVolume DiscountDays to ShipTip Size, Slotted (-) Blade Width (mm) B1 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)
Features
6 Day(s) or more 0.91.7594.512.550The blade is made of special ceramics for preventing static electricity and heat.
4 Day(s) or more 1.31.7594.512.550The blade is made of special ceramics for preventing static electricity and heat.
4 Day(s) or more 2.62.694.512.550The blade is made of special ceramics for preventing static electricity and heat.

Loading...

  1. 1

Basic Information

Standards for Tip Shape Minus (-) Shaft Length L (mm) 15 Single Item / Set Classification Single Item
Shaft Type Circle Magnet None Shaft Through None
Bolster None Grip Type Rubber Tip Size, Slotted (-) Blade Thickness (mm) B2 0.35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)