(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.
Insulated Hex Wrench Set (7 Pieces.)

Insulated Hex Wrench Set (7 Pieces.)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

This is a set of 7 insulated L-type hexagonal wrenches. Insulated for up to 1,000 VAC.

[Features]
· Insulated for up to 1,000 VAC.
· Manufacturing Standard: Manufactured in accordance with EN/IEC 60900: 2004.
· Material: Chrome vanadium steel, oil quenching.
· Pouch: Roll-up type with bag for easy use on workbench or outside

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 352NS7
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Two-sided Width Dimension(mm)
    3 ~ 12
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Material
    Chrome Vanadium Steel, Oil Quench Treatment
  • Wrench Size within Set(mm)
    3、4、5、6、8、10、12
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Features
    Roll-up type with bag for easy use on workbench or outside.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)