Strong Universal Scissors (Portable) SST-200P

Strong Universal Scissors (Portable) SST-200P

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Powerful cutting sheet metal shears with 4 types of blades: a serrated blade, saw blade, unpacking blade, and wire cutting blade.
[Features]
· A soft resin grip which is slip-resistant and easy to hold.
· It comes with a protective cap that is convenient for storing and carrying.
· It can easily and comfortably cut bulky waste items at home.
[Applications]
· It is used for work cutting carpets / electric cords / fabric / tin plate / CD-R / card, and the like, that are for intended for disposal.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : SST-200P
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Cutting Capacity: Colored Galvanized Plate(mm)
    0.4
  • Cutting Capacity: Others(mm)
    (Aluminum Plate) 0.8, (Tin Plate) 0.4, (Plastic Plate) 1.2, (Rubber Plate) 5.0, (Aluminum Wire) 2.5, (Water Hose) 22
  • Blade Hardness(HRC)
    52~54
  • Product Width(mm)
    90
  • Product Height(mm)
    200
  • Product Depth(mm)
    20
  • Mass(g)
    138
  • Material 1
    Blade: Stainless steel (420J2)
  • Material 2
    Handle: PP, TPR Cap: PP
  • Intended Use
    For cutting carpets, electric cords, clothes, tinplates, CD-R, cards and the like to be disposed.
  • Function 1
    Powerful cutting using 4 types of blades: a serrated blade, saw blade, unpacking blade, and wire cutting blade.
  • Function 2
    Rust-resistant stainless steel blades.
  • Function 3
    A soft resin grip which is slip-resistant and easy to hold.
  • Function 4
    Comes with a protective cap that is convenient for storage and carrying.
  • Function 5
    With a convenient cap removal function.
  • Note 1
    Do not use for applications other than indication.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)