• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Handy Cutter

Handy Cutter

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

A chamfer cutter that can use commercially available L-shaped cutter blades.

Basic Specifications

  • Product Model
    Related Items
  • Total Length(mm)
    100 ~ 199
  • Material: Blade
    SK
  • Specifications 1
    Replacement Blade Type
  • Specifications 2
    Groove Width 21 mm
  • Total Length Details(mm)
    145
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 4977292110440
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Related Items
  • Total Length(mm)
    100 ~ 199
  • Material: Blade
    SK
  • Specifications 1
    Replacement Blade Type
  • Specifications 2
    Groove Width 21 mm
  • Total Length Details(mm)
    145
  • Mass(g)
    120
  • Product Width(mm)
    55
  • Product Height(mm)
    145
  • Product Depth(mm)
    35
  • Use
    Can be used for chamfering and working on side surfaces such as synthetic building materials, wood, slate, plastic, acrylic, etc.
  • Function 1
    Commercially available L-type cutter blades (0.5 mm) can be used.
  • Function 2
    Blade can be easily adjusted or fixed using a screw.
  • Precautions 1
    Check for warpage in the stand, a nicked edge of the blade, rust, and problems with attached parts before use.
  • Precautions 2
    The cutter blade is treated with an anti-rust coating. When installing on a plane stock, wipe off the oil with a cloth or the like and firmly tighten the screw.
  • Precautions 3
    If the blade catches during operation, do not apply excessive force, stop operation and readjust the cutting edge.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)