• Please be informed that our Japan Supplier will be closed from 28th Dec 2018 till 04th Jan 2019 New Year Holiday. As some of the product will be affected.
Air Pin Nailer

Air Pin Nailer

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A pneumatic pin nailer with a sturdy die cast body.

Basic Specifications

  • Product Model
    Nailer (for Nails)
  • Air Pressure Range Used.(MPa)
    0.45~0.7
  • Oil Used.
    Turbine Oil ISOVG32
  • Number of pcs Loaded.
    Pin Nail: 100 Nails
  • Nail Type.
    Pin Nail
  • Steel Wire Thickness.(mm)
    0.6X0.6
  • Material
    Main Body: Die-Casting
Part Number
Body Size(mm)

Refine by

  • L215XW51XH215
  • L235XW57XH173
  • Clear
Weight(g)

Refine by

  • 900
  • 1000
  • Clear
Nail Leg Length(mm)

Refine by

  • 12–35
  • 12 to 45
  • Clear
Set Contents Accessories

Refine by

  • Set Content: Main body, Sample nail, Safety glasses, Nailer oil, Case, Protection case x 3, Instruction Manual
  • Set Content: Main body, Sample nail, Safety glasses, Nailer oil, Case, Protection case x 5, Safety unit x 2, Instruction Manual
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L235XW57XH173
900
12–35
Set Content: Main body, Sample nail, Safety glasses, Nailer oil, Case, Protection case x 3, Instruction Manual
6 Day(s) or more
-

Part Number : SA-P35-Z1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Nailer (for Nails)
  • Body Size(mm)
    L235XW57XH173
  • Weight(g)
    900
  • Air Pressure Range Used.(MPa)
    0.45~0.7
  • Oil Used.
    Turbine Oil ISOVG32
  • Number of pcs Loaded.
    Pin Nail: 100 Nails
  • Nail Type.
    Pin Nail
  • Steel Wire Thickness.(mm)
    0.6X0.6
  • Nail Leg Length(mm)
    12–35
  • Material
    Main Body: Die-Casting
  • Set Contents Accessories
    Set Content: Main body, Sample nail, Safety glasses, Nailer oil, Case, Protection case x 3, Instruction Manual
  • Use
    For Locking Wood, Affixing Plasterboard, Etc.
  • Function 1
    Has a feature to prevent blank shots.
  • Function 2
    Erroneous trigger preventing double safety trigger type.
  • Function 3
    Can be easily carried around with a belt hook.
  • Function 4
    -
  • Precautions 1
    Carefully read the instruction manual before use. Fully understand the descriptions in the instruction manual and use it in a proper and safe way.
  • Precautions 2
    This product cannot be used alone. An air hose/air fitting/air compressor (sold separately) is required.
L215XW51XH215
1000
12 to 45
Set Content: Main body, Sample nail, Safety glasses, Nailer oil, Case, Protection case x 5, Safety unit x 2, Instruction Manual
Quote
-

Part Number : SA-P45-Z1
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Nailer (for Nails)
  • Body Size(mm)
    L215XW51XH215
  • Weight(g)
    1000
  • Air Pressure Range Used.(MPa)
    0.45~0.7
  • Oil Used.
    Turbine Oil ISOVG32
  • Number of pcs Loaded.
    Pin Nail: 100 Nails
  • Nail Type.
    Pin Nail
  • Steel Wire Thickness.(mm)
    0.6X0.6
  • Nail Leg Length(mm)
    12 to 45
  • Material
    Main Body: Die-Casting
  • Set Contents Accessories
    Set Content: Main body, Sample nail, Safety glasses, Nailer oil, Case, Protection case x 5, Safety unit x 2, Instruction Manual
  • Use
    For Locking Wood, Affixing Plasterboard, Etc.
  • Function 1
    Depth adjustment dial enables changing the nail penetration depth.
  • Function 2
    Has a feature to prevent blank shots.
  • Function 3
    Has a safety mechanism to prevent firing when the tip is not pressed against the material.
  • Function 4
    Can be easily carried around with a belt hook.
  • Precautions 1
    Carefully read the instruction manual before use. Fully understand the descriptions in the instruction manual and use it in a proper and safe way.
  • Precautions 2
    This product cannot be used alone. An air hose/air fitting/air compressor (sold separately) is required.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)