Inspection Mirror SL Series

Brand :
ENGINEER
Caution
- The image is an example.
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Inspection mirror ideal for inspections and checks of areas not directly visible.
[Features]
· ø35 (diameter 35 mm) adjustable angle type reflector with a ball joint.
· SL-02 can extend and retract between 192 mm and 540 mm.
[Applications]
· Ideal for use in inspecting fax and copy machines, inside and rear side of machinery, hard-to-see areas in and around automobile engines, etc.
Inspection Mirror Perfect For Checking Difficult-To-See Places
- Material: mirror/glass

Inspection Mirror SL-01

Inspection Mirror SL-02

Examples of use
Product Specifications
| Part Number | Weight (g) |
|---|---|
| SL-01 | 50 |
| SL-02 | 50 |