• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Head Bolt Socket Set AD402

Head Bolt Socket Set AD402

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

2-piece set of 10 mm/12 mm impact wrench and power tool socket.
[Features]
· An attachable/detachable socket for bolts used to fix gaskets and the cylinder head to the engine cylinder block.
[Applications]
· Ideal for automobile assembly and maintenance.

Basic Specifications

  • Product Type
    Generic Tool
  • Width across flat dimension(mm)
    10 / 12
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    12 Sq.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : AD402
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Generic Tool
  • Width across flat dimension(mm)
    10 ~ 12
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    12 Sq.
  • Set Content
    4AD-10X,4AD-12X
  • Mass(g)
    640
  • Specifications
    With Plastic Pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)