Wheel Nut Combination Socket Set A605T

Wheel Nut Combination Socket Set A605T

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A set of sockets for attaching/detaching wheel nuts (outer nut/inner nut) for large buses and trucks.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75 / 80
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    Hexagon/Square
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : A605T
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75 ~ 80
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    Hexagon/Square
  • Set Content
    6A-3217(32×17),6A-3517(35×17),6A-3820(38×20),6A-4119(41×19),6A-4121(41×21)
  • Cosmetic Case Dimensions(mm)
    W310×D130×H110
  • Mass(g)
    4900
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)