Hose Plucker HPL

Hose Plucker HPL

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Dedicated tool for removing vehicle or motorcycle radiator hoses or removing fixed hoses.
· As it is available in three shapes, it can be used in various situations.
· The grip adopts an elliptical shape that makes it easy to apply force.
· HPL

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 190
  • 200
  • 210
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
210
2 Day(s) or more
-

Part Number : HPL-001
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    210
  • Shaft Diameter(mm)
    6
  • Dimension (A)(mm)
    110
  • Mass(g)
    90
200
2 Day(s) or more
-

Part Number : HPL-002
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    200
  • Shaft Diameter(mm)
    6
  • Dimension (A)(mm)
    100
  • Mass(g)
    95
190
2 Day(s) or more
-

Part Number : HPL-003
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    190
  • Shaft Diameter(mm)
    6
  • Dimension (A)(mm)
    90
  • Mass(g)
    95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)