No-Tuck Slacks 1470

Part Number

Configured Part Number is shown.

Part Number
1470-10-3L
1470-10-4L
1470-10-5L
1470-10-L
1470-10-LL
1470-10-M
1470-10-S
1470-20-3L
1470-20-4L
1470-20-5L
1470-20-L
1470-20-LL
1470-20-M
1470-20-S
1470-40-3L
1470-40-4L
1470-40-5L
1470-40-L
1470-40-LL
1470-40-M
1470-40-S
1470-61-3L
1470-61-4L
1470-61-5L
1470-61-L
1470-61-LL
1470-61-M
1470-61-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Waist
(cm)
Color Details Mass
(g)
Product Code Contents
4 Day(s) or more Navy Blue3L94~104CON50049917144584461 pc.
4 Day(s) or more Navy Blue4L102 to 112CON50049917144584531 pc.
4 Day(s) or more Navy Blue5L110–120CON50049917144584601 pc.
4 Day(s) or more Navy BlueL78~88CON50049917144584221 pc.
4 Day(s) or more Navy BlueLL86~96CON50049917144584391 pc.
4 Day(s) or more Navy BlueM72~80CON50049917144584151 pc.
4 Day(s) or more Navy BlueS66~74CON50049917144584081 pc.
4 Day(s) or more Gray3L94~104Gray50049917144585381 pc.
4 Day(s) or more Gray4L102 to 112Gray50049917144585451 pc.
4 Day(s) or more Gray5L110–120Gray50049917144585521 pc.
4 Day(s) or more GrayL78~88Gray50049917144585141 pc.
4 Day(s) or more GrayLL86~96Gray50049917144585211 pc.
4 Day(s) or more GrayM72~80Gray50049917144585071 pc.
4 Day(s) or more GrayS66~74Gray50049917144584911 pc.
4 Day(s) or more Blue3L94~104Blue50049917144586201 pc.
4 Day(s) or more Blue4L102 to 112Blue50049917144586371 pc.
4 Day(s) or more Blue5L110–120Blue50049917144586441 pc.
4 Day(s) or more BlueL78~88Blue50049917144586061 pc.
4 Day(s) or more BlueLL86~96Blue50049917144586131 pc.
4 Day(s) or more BlueM72~80Blue50049917144585901 pc.
4 Day(s) or more BlueS66~74Blue50049917144585831 pc.
4 Day(s) or more Green3L94~104Moss green50049917144587121 pc.
4 Day(s) or more Green4L102 to 112Moss green50049917144587291 pc.
4 Day(s) or more Green5L110–120Moss green50049917144587361 pc.
4 Day(s) or more GreenL78~88Moss green50049917144586991 pc.
4 Day(s) or more GreenLL86~96Moss green50049917144587051 pc.
4 Day(s) or more GreenM72~80Moss green50049917144586821 pc.
4 Day(s) or more GreenS66~74Moss green50049917144586751 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Spring and summer Specifications For Men
Antistatic material Included JIS Compliant Product x Pocket 4
Mixing Ratio Polyester 65%, Cotton 35% Material Burberry Inseam(cm) 80
Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)