Vibration Monitor, "Vibro-Switch"

Vibration Monitor, "Vibro-Switch"

A small oscillation monitoring switch with an integrated sensor, amplifier and relay. Alarm level can be set with 2 alarm relay contact points within the range of 1 to 99%. Can be used to prevent false alarms, as the alarm delay can be set as long as 60 seconds. Observes vibrations of rotary machines such as pumps and motors. For monitoring vibration in cooling towers. Monitoring centrifugal separator vibration.

Part Number

Configured Part Number is shown.

MODEL-1500B

Part Number
MODEL-1500B
Part NumberVolume DiscountDays to ShipFeatures Use Drive power Mass
(g)
4 Day(s) or more Sensor, amplifier and relay unified small oscillation monitor switch. Alarm level can be set at 2 points of alarm relay within the range of 1 to 99%. Can be used to prevent erroneous alarms going off as the alarm delay can be set as long as 60 seconds.Observes vibrations of rotary machines such as pumps and motors, cooling towers, and centrifugal separators.DC24V700

Loading...

  1. 1

Basic Information

Product Type Vibration Meter Acceleration Measuring Range(m/s2) 1~99 Displacement measurement range(mm) 0.01~0.99
Acceleration Frequency(H​z) 5~500 Speed ​​frequency(H​z) 10–500 Displacement Frequency(H​z) 10–500
Width(mm) 90 Depth(mm) 56 Height(mm) 70
Speed ​​measurement range(m/s) 1~99 JAN Code 4582203470041 Trusco Code 453-8986

Please check the type/dimensions/specifications of the part MODEL-1500B in the Vibration Monitor, "Vibro-Switch" series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)