"Kiralia Toilet Cleaner" Hard Type

"Kiralia Toilet Cleaner" Hard Type
  • On Sale Till 31/07/2018

New durable long-lasting shape resists end splitting. Non-woven tip includes abrasives to scrub surfaces clean.

Features

●Durable and long lasting with a new shape hard to crack.

Specification

●SPQ(piece):5

Materials

●Handle: Polypropylene(PP)
Part Number
300280
300303
Part NumberVolume DiscountDays to ShipWidth
(mm)
Tip Length
(mm)
JAN Code Trusco Code Mass
(g)
Features Handle Material Cleaner material Tip Material Amount Of Content
3 Day(s) or more 60674548404300280438-005378A new shape style that is durable, long-lasting, and with a tip that does not readily break. A non-woven fabric with abrasives in the tip, enabling washing and scrubbing.Polypropylene (PP)Contains abrasive particles (hard type)Polyester Non-Woven Fabric, Nylon Non-woven Fabric1 pc.
3 Day(s) or more 45684548404300297438-007074A new shape style that is durable, long-lasting, and with a tip that does not readily break. A non-woven fabric with abrasives in the tip, enabling washing and scrubbing.Polypropylene (PP)Contains abrasive particles (hard type)Polyester Non-Woven Fabric, Nylon Non-woven Fabric1 pc.

Loading...

  1. 1

Basic Information

Product Type 1 Toilet Cleaning Utensils Product Type 2 Toilet Brushes Details Model Hard type
Body / Option Main Body Length(mm) 405 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)