• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 to 17:00 (MYT) 19/8/2018. We apologize for the inconvenience.

Nepia 1 Roll【80 Pieces Per Package】

Nepia 1 Roll
  • On Sale Till 31/08/2018

Made from 100% fresh pulp. Individually wrapped type that can be stocked hygienically. Dense soft embossing makes it even softer and ideal for wiping dry after washing with warm water.

Part Number

Configured Part Number is shown.

26207

Features

●100% fresh pulp is used.
●Individual packaging type that can be cleanly stocked.

Specification

●Q'ty Per Case(piece):80
Part Number
26207
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMass
(g)
Features Amount Of Content

80 Pieces Per Package

4 Day(s) or more 12,600/CaseUses 100% fresh pulp. An individually wrapped type for sanitary storage. The high-density soft embossing makes it even softer, perfect for wiping after warm water washing.1 Case (80 Rolls)

Loading...

  1. 1

Basic Information

Product Type 1 Toilet Paper Length (m) 40 Details Model Double
Width(mm) 114 Color White Body / Option Main Body
JAN Code 4901121212104 Trusco Code 451-4351 Amount Of Content 1 Case (80 Rolls)

Please check the type/dimensions/specifications of the part 26207 in the Nepia 1 Roll series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)