FRP-G Roller Replacement Cylinder

FRP-G Roller Replacement Cylinder

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

A paint roller for laminating and eliminating bubbles.
[Features]
· For laminating and eliminating bubbles.
· An FRP roller used for both resin painting and eliminating bubbles.
· Particularly effective for evenly impregnating resin.
· Made of mohair and is used for finishes.
[Applications]
· Used for both resin painting and eliminating bubbles.

Basic Specifications

  • Roller Dimensions(Inch)
    6
  • Material
    Other
  • Roller Diameter(φmm)
    24
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s) or more
-

Part Number : 162120-0060
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Material
    Other
  • Roller Diameter(φmm)
    24
  • Material
    Mohair Made
  • Specifications
    Spare Tube
  • Compatible Handle
    Dedicated handle
  • Features
    FRP-G Replacement cylinder for roller
  • Caution
    * A separate dedicated handle is required.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)