MaxiMill 274 Chip

Part Number

Configured Part Number is shown.

Part Number
OFHT040305SN-F50-CTP1235
OFHT040305SN-M50-CTP1235
OFHT040305SN-M50-CTP2235
Part NumberVolume DiscountDays to ShipMaterial Type Nominal Tool No
3 Day(s) or more CTP1235OFHT040305SN-F508922008
3 Day(s) or more CTP1235OFHT040305SN-M508922012
3 Day(s) or more CTP2235OFHT040305SN-M508922013

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) O (Octagonal) Clearance Angle F (25°) Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy
L(mm) 3.94 d(mm) 9.52 s(mm) 3.18
d1(mm) 3.35 r(mm) 0.5