Pick Case Size (mm) 243X237X253 – 573X275X880

Brand :
AS ONE
Caution
Product Description
It is a pick case with 10 to 72 drawers.
[Main Body Material]Steel
[Drawer Material]Transparent polystyrene

It is a pick case with 10 to 72 drawers.
[Main Body Material]Steel
[Drawer Material]Transparent polystyrene