Safety Glasses (Spectacle-Type, Dual-Lens) EE-12

Brand :
AS ONE
Caution
Product Description
For protection from flying objects or liquid splashes.
Protective Glasses (Spectacle-Type, Dual-Lens) EE-12 Specifications

EE-12 (Clear) external appearance

EE-12 (Yellow) external appearance

EE-12 (Smoke) external appearance
- Part number: EE-12
- Materials: Lens: PC (Polycarbonate), Frame: Nylon
- Adjustable temple length (4 settings)
- Anti-fog / surface hardening / Ultraviolet cut rate: 99.9%
- Weight: 30 g
- Lens color: clear, yellow, smoke
- Spectacle-type, dual-lens type