Autoclavable Protective Glasses No.338ME

Brand :
AS ONE
Caution
Product Description
Autoclavable safety glasses.
[Features]
·Compatible with autoclave. (121°C / 20 minutes)
・ It comes with a skin-friendly silicone cushion bar.
[Applications]
・ Eye protection from dust and liquid droplets.
Autoclavable Protective Glasses No.338ME Specifications

No.338ME external appearance
- Part number: 1-8130-01
- Model number: No.338ME
- Can be worn together with regular glasses
- Materials: Frame/Lenses: PC (Polycarbonate), Cushioning bar: Silicone
- Weight: 43 g