JIS Safety Glasses (Anti-Fog Coating, With Cushion Sponge)

Brand :
AS ONE
Caution
Product Description
Anti-fog processed protective glasses with sponge cushioning.
[Features]
·With sponge cushion around the frame.
·With protective cover.
·Adjustable temple angle.
[Applications]
·For eye protection during cutting, chipping, rock crushing, hammer crushing, machine operation, woodworking work, sawing work, etc.
JIS Safety Glasses SN-715PRO Specifications

SN-715PRO external appearance
- Part number: 1-8881-01
- Model number: SN-715PRO
- With protective cover
- Materials: Frame: PC (Polycarbonate), Lenses: Polycarbonate (Anti-fog processed), Cushioning: Urethane foam
- Adjustable temple angle
- Weight: 49 g
- JIS standard product