Antistatic Safety Goggles for Cleanroom

Brand :
AS ONE
Caution
Product Description
The lens is anti-fog processed.
Material: lens: acetyloid
Material: frame: flexible PVC (PVC resin)
Material: rubber strap: silicone rubber
UV cur rate: 313 nm / 99%, 365 nm / 99%