• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Clean Card® CX

Clean Card® CX

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Suitable for preventing dirt when performing light work. The SMS manufacturing method simultaneously achieves breathability and powder permeation barrier properties.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Type

Refine by

  • Jacket
  • Pants
  • Clear
Product Type

Refine by

  • Hooded Type
  • Clear
Product Name

Refine by

  • CX Jacket
  • CX Pants
  • Clear
Manufacturer Product Name

Refine by

  • Clean Guard 68400 Trousers
  • Clean Guard 68410 Jacket
  • Clear
Manufacturer Model Number

Refine by

  • 68400
  • 68410
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Jacket
Hooded Type
CX Jacket
Clean Guard 68410 Jacket
68410
4 Day(s) or more
-

Part Number : 6-8016-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Type
    Jacket
  • Product Type
    Hooded Type
  • Application
    Clean Room
  • Size
    Configurable
  • Standard
    No Standard
  • Product Name
    CX Jacket
  • Manufacturer Product Name
    Clean Guard 68410 Jacket
  • Manufacturer Model Number
    68410
  • JAN Code
    4901750684105
  • Material
    PP (Polypropylene) 100% (SMS Manufacturing Method)
  • Features
    It is also suitable for preventing contamination in light work. The SMS manufacturing method simultaneously achieves breathability and powder permeation barrier property.
1 Pair
Pants
-
CX Pants
Clean Guard 68400 Trousers
68400
4 Day(s) or more
-

Part Number : 6-8016-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Type
    Pants
  • Product Type
    -
  • Application
    Clean Room
  • Size
    Configurable
  • Standard
    No Standard
  • Product Name
    CX Pants
  • Manufacturer Product Name
    Clean Guard 68400 Trousers
  • Manufacturer Model Number
    68400
  • JAN Code
    4901750684006
  • Material
    PP (Polypropylene) 100% (SMS Manufacturing Method)
  • Features
    It is also suitable for preventing contamination in light work. The SMS manufacturing method simultaneously achieves breathability and powder permeation barrier property.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)