Pro Share Isolation Gown

Pro Share Isolation Gown

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Velcro tape is used to secure the garment at two locations on the back, for easy use at work sites where changing clothes is frequent.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 case (1 pc x 50 bags)
  • Clear
Color

Refine by

  • Blue
  • Green
  • White
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • Isolation Gown Velcro Tape Blue
  • Isolation Gown Velcro Tape Green
  • Isolation Gown Velcro Tape White
  • Isolation Gown Velcro Tape Yellow
  • Clear
JAN Code

Refine by

  • 4560111723237
  • 4560111723244
  • 4560111723251
  • 4560111723268
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (1 pc x 50 bags)
Yellow
Isolation Gown Velcro Tape Yellow
4560111723237
4 Day(s) or more
-

Part Number : 8-7837-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 case (1 pc x 50 bags)

Specificationtitle

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Size
    Configurable
  • Standard
    No Standard
  • Sleeve length(cm)
    65
  • Color
    Yellow
  • Manufacturer Product Name
    Isolation Gown Velcro Tape Yellow
  • JAN Code
    4560111723237
  • Material
    Non‐Woven Fabric
  • Cuff material
    Knitted
  • Features
    Velcro tape is used to secure the garment at two locations on the back, for easy use at work sites where changing clothes is frequent.
  • Clothing width(mm)
    690
  • Clothing length(mm)
    1050
1 case (1 pc x 50 bags)
Blue
Isolation Gown Velcro Tape Blue
4560111723244
4 Day(s) or more
-

Part Number : 8-7837-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 case (1 pc x 50 bags)

Specificationtitle

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Size
    Configurable
  • Standard
    No Standard
  • Sleeve length(cm)
    65
  • Color
    Blue
  • Manufacturer Product Name
    Isolation Gown Velcro Tape Blue
  • JAN Code
    4560111723244
  • Material
    Non‐Woven Fabric
  • Cuff material
    Knitted
  • Features
    Velcro tape is used to secure the garment at two locations on the back, for easy use at work sites where changing clothes is frequent.
  • Clothing width(mm)
    690
  • Clothing length(mm)
    1050
1 case (1 pc x 50 bags)
Green
Isolation Gown Velcro Tape Green
4560111723251
4 Day(s) or more
-

Part Number : 8-7837-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 case (1 pc x 50 bags)

Specificationtitle

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Size
    Configurable
  • Standard
    No Standard
  • Sleeve length(cm)
    65
  • Color
    Green
  • Manufacturer Product Name
    Isolation Gown Velcro Tape Green
  • JAN Code
    4560111723251
  • Material
    Non‐Woven Fabric
  • Cuff material
    Knitted
  • Features
    Velcro tape is used to secure the garment at two locations on the back, for easy use at work sites where changing clothes is frequent.
  • Clothing width(mm)
    690
  • Clothing length(mm)
    1050
1 case (1 pc x 50 bags)
White
Isolation Gown Velcro Tape White
4560111723268
4 Day(s) or more
-

Part Number : 8-7837-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 case (1 pc x 50 bags)

Specificationtitle

  • Type
    Other
  • Product Type
    Type that comes with a collar
  • Application
    Clean Room
  • Size
    Configurable
  • Standard
    No Standard
  • Sleeve length(cm)
    65
  • Color
    White
  • Manufacturer Product Name
    Isolation Gown Velcro Tape White
  • JAN Code
    4560111723268
  • Material
    Non‐Woven Fabric
  • Cuff material
    Knitted
  • Features
    Velcro tape is used to secure the garment at two locations on the back, for easy use at work sites where changing clothes is frequent.
  • Clothing width(mm)
    690
  • Clothing length(mm)
    1050

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)