Strong Waterproof Double-Sided Tape 30 mm × 10 m / 50 mm × 10 m

Brand :
AS ONE
Caution
Product Description
Superior in waterproofness and moisture resistance, and can also strongly adhere to metal surfaces or rough surfaces.
Strong Double-Sided Tape Features

Strong Double-Sided Tape external appearance
Materials: base material / cloth, adhesive / butyl rubber
Thickness: 1.0 mm
Width × length: 30 mm × 10 m (1-9978-01)
Width × length: 50 mm × 10 m (1-9978-02)
For waterproofing