Strong Adhesive Double-Sided Tape H9004 / H9008 / H9012, Acrylic Foam

Brand :
AS ONE
Caution
Product Description
Excellent flexibility, and conforms to the distortion or shape change of the product surface caused by changes in temperature. Features outstanding durability, heat resistance and adhesion strength.
High Strength Adhesive Double-Sided Tape Features

High Strength Adhesive Double-Sided Tape external appearance
Double-sided/single-sided/cutter: double-sided adhesive
Base material: acrylic form
Adhesive: acrylic type
Tape width: 20 mm
Tape length: 20 m