M Cable Clamp (Clamp Wire Diameter ø5.3, 9.2, 20.0)

Brand :
AS ONE
Caution
Product Description
It can be locked simply by pinching the cable bundle and pushing in the lever.
M Cable Clamp Specifications

Outline drawing
- Can be locked simply by pinching the cable bundle and pushing in the lever.
- Material: PA (Nylon 66)
- Wrappable diameter: ø9.2 (diameter: 9.2 mm)
- Model number: CKN-10
- Size: 30 × 21 × 20.6 mm
(Unit: mm)
| Code | A | B | C | D | E | Max Wrappable Diameter ø |
|---|---|---|---|---|---|---|
| 01 | 18.7 | 15.8 | 2.8 | 9.8 | 9.9 | 5.3 |
| 02 | 25.4 | 26.0 | 3.6 | 14.3 | 15.3 | 9.2 |
| 03 | 30.0 | 37.5 | 4.0 | 25.8 | 17.5 | 20 |