Folding Container 16 L / 32 L With Handle

Caution
Product Description
A folding container with handle that can be used for a variety of applications.
[Features]
· An unusual folding container with handle that can be folded and easily stored when not in use.
· Can be stacked up to 5 layers.
[Applications]
· Wide range of use, from daily goods to DIY supplies, etc.
Folding Container With Handle Features
| Part Number | Product Name | Model Number | Outer Dimensions | Internal dimensions |
|---|---|---|---|---|
| 2-2293-02 | Folding Container TOC16L Clear | TOC-16L | 390 × 290 × 210 mm | 360 × 260 × 198 mm |
| 2-2293-01 | Folding Container TOC32L Clear | TOC-32L | 475 × 345 × 242 mm | 450 × 320 × 230 mm |
Product classification: container
Material: PP (polypropylene)
Model number: 2-2293-01
Material: PP (polypropylene)
Size when folded: 475 × 345 × 70 mm
Maximum loading weight: approx. 8 kg
Model number: TOC-32L
Outer dimensions (mm): 475 × 345 × 242
Inner dimensions (mm): 450 × 320 × 230
Capacity: 32 L
With handle
Model number: 2-2293-02
Material: PP (polypropylene)
Size when folded: 390 × 290 × 60 mm
Maximum loading weight: approx. 3 kg
Model number: TOC-16L
Outer dimensions (mm): 390 × 290 × 210
Inner dimensions (mm): 360 × 260 × 198
Capacity: 16 L
With handle