Folding Container 25 L To 40 L Clear

Caution
Product Description
Each side is made of TPE (thermoplastic elastomer) and provides anti-slip effects.
Risu Box 26B Clear Specifications
| Part Number | Product Name | Model Number | Product Classification | Outer Dimensions |
|---|---|---|---|---|
| 2-7563-01 | Folding Container 26B Clear | 26B | Container | 322 × 300 × 310 mm |
| 2-7563-04 | Folding Container 25B Clear | 25B | Container | 455 × 322 × 206 mm |
| 2-7563-07 | Folding Container Risu Box 40B II Clear | 40B | Container | 455 × 322 × 310 mm |
Model number: 2-7563-01 specifications
Capacity: 26 L
Material: PP (polypropylene), TPE thermoplastic elastomer)
Handle hole type
Model number: 26B
Color: clear
Outer dimensions: 322 × 300 × 310 mm
Inner dimensions: 312 × 290 × 290 mm
Risu box
Model number: 2-7563-04 specifications
Capacity: 25 L
Material: PP (polypropylene), TPE thermoplastic elastomer)
Handle hole type
Model number: 25B
Color: clear
Outer dimensions: 455 × 322 × 206 mm
Inner dimensions: 445 × 312 × 186 mm
Risu box
Model number: 2-7563-07
Capacity: 40 L
Material: PP (polypropylene), TPE thermoplastic elastomer)
Handle hole type
Model number: 40B
Color: clear
Outer dimensions: 455 × 322 × 310 mm
Inner dimensions: 445 × 312 × 290 mm
Risu box
Developer's Perspective
Starting with a base of carefully selected raw materials, advanced design and processing technology capabilities were employed.
With a focus on durability, impact resistance, weather resistance, and individuality, these products can be used in accordance with the needs of the customers in various fields, including food processing, industrial, distribution, logistics, etc.
We will continue to work on improving quality and developing new products, striving to provide a stable supply of ever better products.