Tapered Type Stainless Steel Tank

Brand :
AS ONE
Caution
Product Description
Taper type metal containers which can be stored nested one on top of the other.
[Features]
· A space-saving tapered type that can be stacked when empty and can be compactly stored.
· Now about 12% lighter than the straight container.
· The bottom edge is rounded so that dirt is less likely to build up.
· Made of stainless steel.
[Applications]
· Can be used for temporary storage and transfer of powders and liquids.
Metal Container With Taper That Can Be Stacked Nested When Not In Use

Made approximately 12% lighter than the straight type.

When stacked
Outline Drawing And Dimensions Of Tapered Type Stainless Steel Tank

Top

Front

Side
Unit: mm
| Part No. | a | b | c | d | e | f | g | h | i | j | k | l |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| -01 | 306 | ø255 | 240 | 65 | 1.2° | ø240 (ID) | ø160 | ø230 (ID) | t0.6 | 7.3 | 215 | 240 |
| -02 | 335 | ø285 | 275 | 85 | 1° | ø270 (ID) | ø180 | ø260 (ID) | t0.7 | 7.5 | 250 | 275 |
| -03 | 366 | ø316 | 300 | 85 | 1° | ø300 (ID) | ø200 | ø289 (ID) | t0.7 | 8 | 275 | 300 |
| -04 | 437 | ø347 | 330 | 85 | 1° | ø330 (ID) | ø220 | ø317 (ID) | t0.7 | 8.3 | 305 | 330 |
| -05 | 468 | ø378 | 360 | 105 | 1° | ø360 (ID) | ø250 | ø346 (ID) | t0.8 | 8.7 | 335 | 360 |
| -06 | 496 | ø406 | 400 | 115 | 1° | ø387 (ID) | ø270 | ø373 (ID) | t0.8 | 9.3 | 375 | 400 |
| -07 | 539 | ø451 | 470 | 125 | 1° | ø430 (ID) | ø300 | ø412 (ID) | t0.9 | 10.5 | 445 | 470 |
Tapered Type Stainless Steel Tank Product Range
| Part No. | Model Number | Capacity (L) | Upper Inside Diameter × Lower Inside Diameter × Height × Plate Thickness (mm) | Weight (kg) | Note / JAN Code |
|---|---|---|---|---|---|
| 4-5013-01 | TP-ST-24 | 10 | ø240 × ø230 × 244 × 0.6 | 1.5 | 4560132181931 |
| 4-5013-02 | TP-ST-27 | 15 | ø270 × ø260 × 279 × 0.7 | 2 | 4560132181962 |
| 4-5013-03 | TP-ST-30 | 20 | ø300 × ø289 × 304 × 0.7 | 2.4 | 4560132181993 |
| 4-5013-04 | TP-ST-33 | 25 | ø330 × ø318 × 336 × 0.7 | 3 | 4560132182020 |
| 4-5013-05 | TP-ST-36 | 36 | ø360 × ø346 × 362 × 0.8 | 4.1 | 4560132182051 |
| 4-5013-06 | TP-ST-39 | 45 | ø387 × ø373 × 405 × 0.8 | 4.8 | 4560132182082 |
| 4-5013-07 | TP-ST-43 | 65 | ø430 × ø413 × 475 × 0.9 | 6.7 | 4560132182112 |
| 4-5013-08 | TP-ST-47 | 80 | ø470 × ø452 × 485 × 1.0 | 8.5 | 4560132182150 |
| 4-5013-09 | TP-ST-47H | 100 | ø470 × ø448 × 615 × 1.0 | 9.9 | 4560132182174 |
| 4-5013-10 | TP-ST-565 | 150 | ø565 × ø543 × 635 × 1.0 | 13.8 | 4560132182181 |
| 4-5013-11 | TP-ST-565H | 200 | ø565 × ø534 × 905 × 1.0 | 17 | 4560132182198 |