Wide Mouth Screw Cap Bottle

Brand :
AS ONE
Caution
Product Description
It is easy to take out and clean the sample with the large bore.
Details Of Wide Mouth Screw Cap Bottle

Wide Mouth Screw Cap Bottle image
Common specifications
- Materials: DURAN (borosilicate glass-1)
- Cap material: PSU (polysulfone)
- Screw-cap standard: GLS-80
- Cap color: white
- DURAN
- *When autoclaving, be sure to remove the cap or loosen it by one rotation or more.
- *Only glass bottles can be used for dry heat sterilization.
Specifications of 1-2227-01
- Capacity: 500 mL
- Opening inner diameter × body diameter × height: ø65 × ø101 × 148 (opening inner diameter 65 mm × body diameter 101 mm × 148 mm)
Specifications of 1-2227-02
- Capacity: 1,000 mL
- Opening inner diameter × body diameter × height: ø65 × ø101 × 218 (opening inner diameter 65 mm × body diameter 101 mm × 218 mm)
Specifications of 1-2227-03
- Capacity: 2,000 mL
- Opening inner diameter × body diameter × height: ø65 × ø136 × 248 (opening inner diameter 65 mm × body diameter 136 mm × 248 mm)
Development Secret
We started dealing with this product in response to the needs of research facilities, etc. that ask for bottles that are safer as a storage vessel of high-purity medicines, test drugs and standard liquids for analysis, etc., in the field of biotechnology.