Screw Cap Bottle, Square (White)

Brand :
AS ONE
Caution
Product Description
Made of Duran®. Square screw cap bottle compliant with screw cap standards GL-32 and GL-45.
Details of White Screw Cap Bottle, Square

White Screw Cap Bottle, Square image
Common specifications
- With black cap
- Material: DURAN (borosilicate glass)
- Cap material: PF (phenol resin)
- Seal material: EPDM (Esprene)
- DURAN
- *When autoclaving, be sure to remove the cap or loosen it by one rotation or more.
- *Only glass bottles can be used for dry heat sterilization.
Specifications of 1-8870-05
- Capacity: 100 mL
- Opening inside diameter × body diameter × overall height: ø17 (diameter 17 mm) × 50 square × 105 mm
- Screw cap standard: GL32
Specifications of 1-8870-06
- Capacity: 250 mL
- Opening inside diameter × body diameter × overall height: ø30 (diameter 30 mm) × 64 square × 138 mm
- Screw cap standard: GL45
Specifications of 1-8870-07
- Capacity: 500 mL
- Opening inside diameter × body diameter × overall height: ø30 (diameter 30 mm) × 78 square × 176 mm
- Screw cap standard: GL45
Development Secret
We started dealing with this product in response to a wide range of needs for a storage vessel of high-purity medicines, test drugs and standard liquids for analysis, etc., in the field of biotechnology.