Dust Mask Sakai-Type 1015 / Uni Micron Filter For 1015 -02

Brand :
AS ONE
Caution
Product Description
Leakage can be checked instantly using a fitting checker.
Dust Mask Sakai-Type 1015-02 Type Specifications

Sakai system 1015-02 type external appearance
- Part number: 2-2851-01
- Model number: Sakai System 1015-02
- Asbestos work respiratory protection equipment category: 4
- Face part materials: Silicone rubber
- Particle filtering efficiency: 95.0% or more (Average 98.5%)
- Inhalation resistance: 80 Pa or less (average 64 Pa)
- Exhalation resistance: 60 Pa or less (average 30 Pa)
- Weight: 114 ±15 g
- Japanese national product certification number: No. TM404
- Accessories: Uni-micron filter × 1 pc.
Uni-Micron Filter For Sakai-Type Dust Mask For 1015-02 Specifications

Uni-micron filter for 1015-02 external appearance
- Part number: 2-2851-11
- Model number: Uni-micron filter for 1015-02
- Materials: Wool felt + special resin processing
Developer's Perspective
A world first, the built-in "fit checker" enables checking of the fit seal.