ASSAFE Work Gloves with Arm Covering

ASSAFE Work Gloves with Arm Covering

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Features outstanding oil resistance, acid resistance, alkali resistance, durability, and flexibility. Because the lining is knitted, there is no seam allowance to the fingertips. Elastic is used at the cuffs to prevent slipping off.

Basic Specifications

  • Product Type
    With arm cover
  • Application
    For work
  • Overall Length(mm)
    590
  • Color
    Blue
  • Manufacturer Model Number
    806S
  • Quantity
    1 Pair
Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • XL
  • Clear
Manufacturer Product Name

Refine by

  • ASSAFE Work Glove Long with Arm Cover 806S XL
  • ASSAFE Work Gloves with Arm Covering 806S L
  • ASSAFE Work Gloves with Arm Covering 806S M
  • Clear
JAN Code

Refine by

  • 4560111733243
  • 4560111733250
  • 4560111733267
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
XL
ASSAFE Work Glove Long with Arm Cover 806S XL
4560111733243
3 Day(s) or more
-

Part Number : 1-534-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    With arm cover
  • Application
    For work
  • Size
    XL
  • Overall Length(mm)
    590
  • Color
    Blue
  • Manufacturer Product Name
    ASSAFE Work Glove Long with Arm Cover 806S XL
  • Manufacturer Model Number
    806S
  • JAN Code
    4560111733243
  • Features
    Feature outstanding oil resistance, acid resistance, alkali resistance, durability, and flexibility. They are rear-stitched, so there is no separation between the stitches all the way to the fingertips. Elastic is provided in the arms to prevent them from slipping down.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton
1 Pair
L
ASSAFE Work Gloves with Arm Covering 806S L
4560111733250
3 Day(s) or more
-

Part Number : 1-534-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    With arm cover
  • Application
    For work
  • Size
    L
  • Overall Length(mm)
    590
  • Color
    Blue
  • Manufacturer Product Name
    ASSAFE Work Gloves with Arm Covering 806S L
  • Manufacturer Model Number
    806S
  • JAN Code
    4560111733250
  • Features
    Feature outstanding oil resistance, acid resistance, alkali resistance, durability, and flexibility. They are rear-stitched, so there is no separation between the stitches all the way to the fingertips. Elastic is provided in the arms to prevent them from slipping down.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton
1 Pair
M
ASSAFE Work Gloves with Arm Covering 806S M
4560111733267
3 Day(s) or more
-

Part Number : 1-534-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    With arm cover
  • Application
    For work
  • Size
    M
  • Overall Length(mm)
    590
  • Color
    Blue
  • Manufacturer Product Name
    ASSAFE Work Gloves with Arm Covering 806S M
  • Manufacturer Model Number
    806S
  • JAN Code
    4560111733267
  • Features
    Feature outstanding oil resistance, acid resistance, alkali resistance, durability, and flexibility. They are rear-stitched, so there is no separation between the stitches all the way to the fingertips. Elastic is provided in the arms to prevent them from slipping down.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)