Shelf Board For Standard Erector

Caution
Product Description
Shelf board for the most basic style of wire shelf.
[Features]
· Load resistance 250 kg/level. Instead of using screws, etc., the shelf is durably assembled using just a single hammer.
· Antibacterial clear coating is applied from the top of the chrome plating.
· Thanks to a careful undercoat treatment and differences in the plating film thickness, it is stronger and longer lasting than similar products.
[Applications]
· Optimal for storing goods indoors, such as in warehouses, laboratories, etc.
· Can be used for various applications thanks to its excellent durability.
Shelf Board M610 605 × 454 Specifications

External appearance
- Material: chrome plated antimicrobial clear coating finish (rust-proof finish)
- Load resistance: 250 kg/level (distributed load)
- Model number: M610
- Width × depth: 605 × 454 mm
Developer's Perspective
Origin of the innovative screw- and nail-free wire shelf developed by the InterMetro Company in the USA.
Wires are complexly engaged, making it possible to exhibit a delicate yet high load resistance via exquisite load distribution.
It is because of this shelf that the ERECTA International Corporation exists today.