Shelf Board For Super Erector

Brand :
AS ONE
Caution
Product Description
Features superior openness, light collection, ventilation, strength, and durability, and is hygienic with no dust accumulating.
Shelf For Super Erector Specifications

Usage image
- Ledges (fall stoppers) with a height of 25 mm on all sides of the shelf.
- Material: chrome plated antimicrobial clear coating finish (rust-proof finish)
- Load resistance: 250 kg/level (distributed load)
- Accessories: taper × 8 pcs.
Developer's Perspective
From when we were established in 1966, we imported and sold products purchased from the InterMetro Company in the USA.
After acquiring a license in 1971, we began manufacturing and selling in Japan.
Now this is widely considered to be the backbone of our company.
We've continually added improvements, and the current model features shelf boards with an antibacterial clear coating and posts made using SUS304 (18-8).
Detailed levels of ingenuity and repeated quality improvements allow us to boast overwhelming durability compared to similar products.