Side Up Shelf Board For Erector

Brand :
AS ONE
Caution
Product Description
Ledges (fall stoppers) with a height of 25 mm on all sides of the shelf.
Erector Shelf Board Features
Features And Common Specifications
- Ledges (falling stoppers) with a height of 25 mm on the front of all sides of the shelf.
- Product classification: part.
- Product classification: shelf board.
- Material: chrome plated antimicrobial clear coating finish (rust-proof finish).
- Load resistance: 250 kg/level (distributed load).
- Shelf board height adjustment: 25.4 mm pitch.
Side Up Shelf MU...
MU610
Specifications
- Model number: MU610.
- Width × depth: 605 × 460 mm.
- Side up shelf.
MU760
Specifications
- Model number: MU760.
- Width × depth: 758 × 460 mm.
- Side up shelf.
MU910
Specifications
- Model number: MU910.
- Width × depth: 910 × 460 mm.
- Side up shelf.
MU1070
Specifications
- Model number: MU1070.
- Width × depth: 1,062 × 460 mm.
- Side up shelf.
MU1220
Specifications
- Model number: MU1220.
- Width × depth: 1,212 × 460 mm.
- Side up shelf.
MU1520
Specifications
- Model number: MU1520.
- Width × depth: 1,518 × 460 mm.
- Side up shelf.
MU1820
Specifications
- Model number: MU1820.
- Width × depth: 1,821 × 460 mm.
- Side up shelf.
Side Up Shelf LU...
LU760
Specifications
- Model number: LU760.
- Width × depth: 758 × 613 mm.
- Side up shelf.
LU910
Specifications
- Model number: LU1820.
- Width × depth: 910 × 613 mm.
- Side up shelf.
LU1070
Specifications
- Model number: LU1070.
- Width × depth: 1,062 × 613 mm.
- Side up shelf.
LU1220
Specifications
- Model number: LU1220.
- Width × depth: 1,212 × 613 mm.
- Side up shelf.
LU1520
Specifications
- Model number: LU1520.
- Width × depth: 1,518 × 613 mm.
- Side up shelf.
Developer's Perspective
With wire shelves, items can roll or fall off, and so this upside down shelf was developed with the idea of reversal to alleviate such issues.