Dolly For Erector, For Depth 460 mm

Brand :
AS ONE
Caution
Product Description
Applicable shelves: Super Erector Shelf, Solid Erector Shelf, Stainless Steel Erector Shelf.
Erector Dolly 3-327 Features
Common specifications
- Product classification: related item.
- Product classification: shelf dolly.
- Material: casters / rubber wheels and bright chromate plated bracket, dolly / aluminum (4 swivel wheels).
- Applicable shelves: Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf.
- For depth 460 mm.
Dolly For Erector DMS610
- Width × depth: 638 × 500 mm.
- Caster diameter: ø100 (diameter 100 mm).
Dolly For Erector DMS910
- Width × depth: 943 × 500 mm.
- Caster diameter: ø100 (diameter 100 mm).
Dolly For Erector DMS1220
- Width × depth: 1,252 × 500.
- Caster diameter: ø125 (diameter 125 mm).
Dolly For Erector DMS1820
- Width × depth: 1,861 × 500 mm.
- Caster diameter: ø125 (diameter 125 mm).
Dolly For Erector DMS760
- Width × depth: 791 × 500 mm.
- Caster diameter: ø100 (diameter 100 mm).
Dolly For Erector DMS1070
- Width × depth: 1,095 × 500 mm.
- Caster diameter: ø100 (diameter 100 mm).
Dolly For Erector DMS1520
- Width × depth: 1,558 × 510 mm.
- Caster diameter: ø125 (diameter 125 mm).