Dolly For Erector 3-329, For Depth 610 mm

Brand :
AS ONE
Caution
Product Description
Applicable shelves: Super Erector Shelf, Solid Erector Shelf, Stainless Steel Erector Shelf.
Erector Dolly (3-329) Features
Common specifications
- Product classification: related item.
- Product classification: shelf dolly.
- Material: casters / rubber wheels and bright chromate plated bracket, dolly / aluminum (4 swivel wheels).
- Applicable shelves: Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf.
Dolly For Erector DLS610
- Width × depth: 638 × 653 mm.
- Caster diameter: ø100 (diameter 100 mm).
- For depth 610 mm.
Dolly For Erector DLS760
- Width × depth: 791 × 653 mm.
- Caster diameter: ø100 (diameter 100 mm).
- For depth 610 mm.
Dolly For Erector DLS910
- Width × depth: 943 × 653 mm.
- Caster diameter: ø100 (diameter 100 mm).
- For depth 610 mm.
Dolly For Erector DLS1070
- Width × depth: 1,095 × 653 mm.
- Caster diameter: ø100 (diameter 100 mm).
- For depth 610 mm.
Dolly For Erector DLS1220
- Width × depth: 1,252 × 663 mm.
- Caster diameter: ø125 (diameter 125 mm).
- For depth 610 mm.
Dolly For Erector DLS1520
- Width × depth: 1,558 × 663 mm.
- Caster diameter: ø125 (diameter 125 mm).
- For depth 610 mm.
Dolly For Erector DLS1820
- Width × depth: 1,861 × 663 mm.
- Caster diameter: ø125 (diameter 125 mm).
- For depth 610 mm.