Caster (Screw-In Type)

Brand :
AS ONE
Caution
Product Description
Basic casters made from nylon resin.
[Features]
· Simple installation method: just screw into the post.
· Static load 200 kg. Dynamic load 140 kg. (When using 4 wheels. Shelf self-weight included.)
[Applications]
· Used for movement of wire shelves and creation of a simple wagon.
· Supports a wide range of situations, from soft tile carpet to hard floors.
Erector Caster Features
Features And Common Specifications
- Can be easily assembled without the use of nuts, bolts or tools.
- Product classification: part.
- Product classification: shelf parts.
- Material: rubber, bright chromate plated bracket.
- Screw-in type.
1-8486-01
Specifications
- Type: without stopper.
- Material: nylon.
- Diameter: φ60 (diameter 60 mm).
1-8486-02
Specifications
- Type: with stopper.
- Material: nylon.
- Diameter: φ60 (diameter 60 mm).
1-8487-01
Specifications
- Type: without stopper.
- Material: rubber.
- Diameter: φ75 (diameter 75 mm).
1-8487-02
Specifications
- Type: with stopper.
- Material: rubber.
- Diameter: φ75 (diameter 75 mm).