Lightweight Rack, Height 1,800 mm / 2,100 mm

Brand :
AS ONE
Caution
Product Description
Shelf supporting 1,200, 1,500 and 1,800 mm frontage sink and laboratory testing bench. Offers excellent ventilation, ideal for drying and storing glassware. Shelf boards have excellent durability with rustproofing antibacterial clear coating.
Lab Shelf Features

Lab shelf external appearance (3-5633-02)

Lab shelf dimensional drawing
| Part Number | A | B | C | D | E | F |
|---|---|---|---|---|---|---|
| -01 | 1,595 | 1,518 | 1,456 | 1,536 | 1,500 | 359 |
| -02 | 1,289 | 1,212 | 1,150 | 1,230 | 1,200 | 359 |
| -03 | 1,289 | 1,212 | 1,150 | 1,230 | 1,200 | 460 |
| -04 | 1,595 | 1,518 | 1,456 | 1,536 | 1,500 | 460 |
| -05 | 1,898 | 1,821 | 1,759 | 1,839 | 1,800 | 460 |
3-5633-02 specifications
Material: Shelf board / soft steel wire (SWRM8 to 10), surface / nickel chrome plating, post / ø25.4 (diameter 25.4 mm) stainless steel (SUS304) pipe
Shelf load resistance: 150 kg/level (distributed load)
Shelf adjustment: 25.4 mm pitch
Size: 1,289 × 359 × 1,890 mm
- *Refer to the catalog for types and model numbers other than the above.